COMPANY HEADER
Terms
Request Information
AT Series - 5mm Pitch x 25mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

42

Part Code

42ST5-36

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.284 kg

Dimension

Width

36 mm

Face Width

30 mm

Pitch

5 mm

Belt Width

25 mm

Dimension De

65.6 mm

Dimension Df

70 mm

Dimension Dm

40 mm

Dimension DP

67 mm

Bore Size

8 mm