COMPANY HEADER
Terms
Request Information
AT Series - 10mm Pitch x 16mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

15

Part Code

15ST10-31

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.118 kg

Dimension

Width

31 mm

Face Width

21 mm

Pitch

10 mm

Belt Width

16 mm

Dimension De

45.9 mm

Dimension Df

51 mm

Dimension Dm

32 mm

Dimension DP

47.9 mm

Bore Size

8 mm