Item # |
Item Name |
Number of Teeth |
Width |
Face Width |
Belt Width |
|---|---|---|---|---|---|
| 40AT10/32-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 32 | Width N/A 40 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 40AT10/36-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 36 | Width N/A 40 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 40AT10/40-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 40 | Width N/A 40 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 40AT10/44-0 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 44 | Width N/A 40 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 40AT10/48-0 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 48 | Width N/A 40 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 40AT10/60-0 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 60 | Width N/A 40 mm | Face Width N/A 30 mm | Belt Width N/A 25 mm |
| 47AT10/18-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 18 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/19-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 19 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/20-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 20 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/22-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 22 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/24-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 24 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/25-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 25 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/26-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 26 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/27-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 27 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/28-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 28 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/30-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 30 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/32-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 32 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/36-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 36 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/40-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 40 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/44-0 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 44 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/48-0 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 48 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 47AT10/60-0 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 60 | Width N/A 47 mm | Face Width N/A 37 mm | Belt Width N/A 32 mm |
| 66AT10/18-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 18 | Width N/A 66 mm | Face Width N/A 56 mm | Belt Width N/A 50 mm |
| 66AT10/19-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 19 | Width N/A 66 mm | Face Width N/A 56 mm | Belt Width N/A 50 mm |
| 66AT10/20-2 | N/A 10 mm Pitch Metric Timing Pulley | Number of Teeth N/A 20 | Width N/A 66 mm | Face Width N/A 56 mm | Belt Width N/A 50 mm |