COMPANY HEADER
Terms
Request Information
AT Series - 10mm Pitch x 50mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

19

Part Code

19ST10-66

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.466 kg

Dimension

Width

66 mm

Face Width

56 mm

Pitch

10 mm

Belt Width

50 mm

Dimension De

58.6 mm

Dimension Df

66.5 mm

Dimension Dm

44 mm

Dimension DP

60.6 mm

Bore Size

10 mm