COMPANY HEADER
Terms
Request Information
AT Series - 10mm Pitch x 32mm Belt Width, Aluminum, Pilot Bore Power Transmission Components
Unit of Measure

Specifications

Type

Metric Timing Pulley

Material

Aluminum

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

T Series

TYPE: EURO/ PTI

PTI

Number of Teeth

25

Part Code

25ST10-47

Pulley Type

6F

Short Description

Metric Timing Pulleys

Weight

0.527 kg

Dimension

Width

47 mm

Face Width

37 mm

Pitch

10 mm

Belt Width

32 mm

Dimension De

77.7 mm

Dimension Df

83 mm

Dimension Dm

60 mm

Dimension DP

79.7 mm

Bore Size

12 mm