Item # |
Item Name |
Type |
Locking Type |
Thickness |
Face Diameter |
---|---|---|---|---|---|
AN15 | N/A 0.36 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.604 in | Face Diameter N/A 3.563 in |
AN16 | N/A 0.36 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.604 in | Face Diameter N/A 3.844 in |
AN17 | N/A 0.36 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.635 in | Face Diameter N/A 4.031 in |
AN18 | N/A 0.36 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.698 in | Face Diameter N/A 4.281 in |
AN19 | N/A 0.36 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.729 in | Face Diameter N/A 4.563 in |
AN20 | N/A 0.36 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.76 in | Face Diameter N/A 4.813 in |
AN20-MS | N/A 0.36 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.76 in | Face Diameter N/A 4.813 in |
AN21 | N/A 0.485 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.76 in | Face Diameter N/A 5 in |
AN22 | N/A 0.485 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.791 in | Face Diameter N/A 5.281 in |
AN22-MS | N/A 0.485 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.791 in | Face Diameter N/A 5.281 in |
AN24 | N/A 0.485 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.823 in | Face Diameter N/A 5.688 in |
AN24-MS | N/A 0.485 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.823 in | Face Diameter N/A 5.688 in |
AN26 | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.885 in | Face Diameter N/A 6.188 in |
AN26-MS | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.885 in | Face Diameter N/A 6.188 in |
AN28 | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.948 in | Face Diameter N/A 6.531 in |
AN28-MS | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.948 in | Face Diameter N/A 6.531 in |
AN30 | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.979 in | Face Diameter N/A 7.063 in |
AN30-MS | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 0.979 in | Face Diameter N/A 7.063 in |
AN32 | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 1.041 in | Face Diameter N/A 7.438 in |
AN32-MS | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 1.041 in | Face Diameter N/A 7.438 in |
AN34 | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 1.073 in | Face Diameter N/A 8.031 in |
AN34-MS | N/A 0.61 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 1.073 in | Face Diameter N/A 8.031 in |
AN36 | N/A 0.735 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 1.104 in | Face Diameter N/A 8.375 in |
AN36-MS | N/A 0.735 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 1.104 in | Face Diameter N/A 8.375 in |
AN38 | N/A 0.735 in. Slot Width Locking Nut | Type N/A Locking Nuts | Locking Type N/A Washer Device, Clip or Plate Device | Thickness N/A 1.135 in | Face Diameter N/A 8.781 in |