COMPANY HEADER
By Keyword
By Item #
|
All Categories
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
Terms
All Categories
>
P.T. International
>
Power Transmission Components
>
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
> Item # AN32
All Categories
All Categories
P.T. International
P.T. International
Power Transmission Components
Power Transmission Components
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
Lock Nuts - Lock Nuts w/ Locking Washer, Clip or Plate
Item # AN32
Item # AN32, 0.61 in. Slot Width Locking Nut
AN32
0.61 in. Slot Width Locking Nut
Request Information
Email This Page
Printable Page
/Asset/SNW_Nut.jpg
/Asset/SNW_Nut.jpg
Close Window
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Locking Nuts
Weight
N/A
12.58484 lb
Series
N/A
AN
Locking Type
N/A
Washer Device, Clip or Plate Device
TYPE: EURO/ PTI
N/A
PTI
Short Description
N/A
Inch Lock Nuts
Dimension
Outside Diameter
N/A
6.284 in
Thickness
N/A
1.041 in
Face Diameter
N/A
7.438 in
Slot Depth
N/A
0.291 in
Slot Width
N/A
0.61 in
Number of Threads
N/A
8
Dimension g
N/A
8.068 in