COMPANY HEADER
Terms
Request Information
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

N/A Locking Nuts

Weight

N/A 3.1958 lb

Series

N/A AN

Locking Type

N/A Washer Device, Clip or Plate Device

TYPE: EURO/ PTI

N/A PTI

Short Description

N/A Inch Lock Nuts

Dimension

Outside Diameter

N/A 3.73 in

Thickness

N/A 0.729 in

Face Diameter

N/A 4.563 in

Slot Depth

N/A 0.166 in

Slot Width

N/A 0.36 in

Number of Threads

N/A 12

Dimension g

N/A 4.943 in