Item # |
Item Name |
Type |
Locking Type |
Thread Size |
Thickness |
|---|---|---|---|---|---|
| HMV 28E | N/A 208 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A M 140 x 2 mm | Thickness N/A 37 mm |
| HMV 30E | N/A 220 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A M 150 x 2 mm | Thickness N/A 39 mm |
| HMV 32E | N/A 232 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A M 160 x 3 mm | Thickness N/A 40 mm |
| HMV 34E | N/A 244 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A M 170 x 3 mm | Thickness N/A 41 mm |
| HMV 36E | N/A 256 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A M 170 x 3 mm | Thickness N/A 41 mm |
| HMV 38E | N/A 270 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A M 190 x 3 mm | Thickness N/A 42 mm |
| HMV 40E | N/A 282 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A M 200 x 3 mm | Thickness N/A 43 mm |
| HMV 44E | N/A 306 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 220 x 4 mm | Thickness N/A 43 mm |
| HMV 48E | N/A 330 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 240 x 4 mm | Thickness N/A 46 mm |
| HMV 52E | N/A 356 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 260 x 4 mm | Thickness N/A 47 mm |
| HMV 56E | N/A 380 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 280 x 4 mm | Thickness N/A 49 mm |
| HMV 60E | N/A 404 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 300 x 4 mm | Thickness N/A 50 mm |
| HMV 64E | N/A 428 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 320 x 5 mm | Thickness N/A 53 mm |
| HMV 68E | N/A 450 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 340 x 5 mm | Thickness N/A 54 mm |
| HMV 72E | N/A 472 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 360 x 5 mm | Thickness N/A 56 mm |
| HMV 76E | N/A 498 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 380 x 5 mm | Thickness N/A 58 mm |
| HMV 80E | N/A 522 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 400 x 5 mm | Thickness N/A 60 mm |
| HMV 84E | N/A 546 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 420 x 5 mm | Thickness N/A 61 mm |
| HMV 88E | N/A 566 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 440 x 5 mm | Thickness N/A 62 mm |
| HMV 92E | N/A 590 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 460 x 5 mm | Thickness N/A 64 mm |
| HMV 96E | N/A 612 mm Outside Diameter Hydraulic Lock Nut | Type N/A Hydraulic Lock Nut | Locking Type N/A Hydraulic | Thread Size N/A TR 280 x 5 mm | Thickness N/A 65 mm |