COMPANY HEADER
Terms
Request Information
HMV..E Series, Metric Threads
Mounted Roller Bearings and Accessories
Accessories
Unit of Measure

Specifications

Type

Hydraulic Lock Nut

Weight

57.7448 lb

Series

HMV..E

Locking Type

Hydraulic

TYPE: EURO/ PTI

PTI

Injection Hole Thread

G 1/4"

Short Description

Hydraulic Nuts

Thread Size

TR 300 x 4 mm

Dimension

Thickness

50 mm

Outside Diameter

404 mm

Dimension B1

10 mm

Piston Inside Diameter

302 mm

Piston Flange Outside Diameter

386 mm