Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Belt Width |
---|---|---|---|---|---|
TL34-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 34 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL34-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 34 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL34-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 34 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL36-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 36 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL36-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 36 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL36-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 36 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL36-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 36 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL38-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 38 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL38-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 38 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL38-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 38 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL38-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 38 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL38-14M-170 | N/A 170 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 38 | Pitch N/A 14 mm | Belt Width N/A 170 mm |
TL40-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 40 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL40-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 40 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL40-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 40 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL40-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 40 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL40-14M-170 | N/A 170 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 40 | Pitch N/A 14 mm | Belt Width N/A 170 mm |
TL44-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 44 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL44-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 44 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL44-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 44 | Pitch N/A 14 mm | Belt Width N/A 85 mm |
TL44-14M-115 | N/A 115 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 44 | Pitch N/A 14 mm | Belt Width N/A 115 mm |
TL44-14M-170 | N/A 170 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 44 | Pitch N/A 14 mm | Belt Width N/A 170 mm |
TL48-14M-40 | N/A 40 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 48 | Pitch N/A 14 mm | Belt Width N/A 40 mm |
TL48-14M-55 | N/A 55 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 48 | Pitch N/A 14 mm | Belt Width N/A 55 mm |
TL48-14M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 48 | Pitch N/A 14 mm | Belt Width N/A 85 mm |