COMPANY HEADER
Terms
Request Information
Taper Bushed, 14mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

HTD Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

14M

TYPE: EURO/ PTI

PTI

Number of Teeth

36

Bushing Number

2517

Short Description

HTD Pulleys

Weight

4.8 kg

Dimension

Pitch

14 mm

Belt Width

40 mm

Dimension De

157.68 mm

Dimension Df

168 mm

Dimension Di

120 mm

Dimension DP

160.43 mm

Dimension F

54 mm

Dimension R

4.5 mm

Dimension S

45 mm