Item # |
Item Name |
Material |
Number of Teeth |
Pitch |
Belt Width |
|---|---|---|---|---|---|
| TL48-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 48 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL48-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 48 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
| TL48-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 48 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
| TL56-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 56 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL56-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 56 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL56-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 56 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
| TL56-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 56 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
| TL64-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 64 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL64-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 64 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL64-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 64 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
| TL64-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 64 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
| TL72-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 72 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL72-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 72 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL72-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 72 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
| TL72-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 72 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
| TL80-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 80 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL80-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 80 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL80-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 80 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
| TL80-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 80 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
| TL90-8M-20 | N/A 20 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 90 | Pitch N/A 8 mm | Belt Width N/A 20 mm |
| TL90-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 90 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL90-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 90 | Pitch N/A 8 mm | Belt Width N/A 50 mm |
| TL90-8M-85 | N/A 85 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 90 | Pitch N/A 8 mm | Belt Width N/A 85 mm |
| TL112-8M-30 | N/A 30 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 112 | Pitch N/A 8 mm | Belt Width N/A 30 mm |
| TL112-8M-50 | N/A 50 mm Belt Width HTD Pulley | Material N/A Cast Iron | Number of Teeth N/A 112 | Pitch N/A 8 mm | Belt Width N/A 50 mm |