COMPANY HEADER
Terms
Request Information
Taper Bushed, 8mm Pitch Power Transmission Components
Unit of Measure

Specifications

Type

HTD Pulley

Material

Cast Iron

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Series

8M

TYPE: EURO/ PTI

PTI

Number of Teeth

80

Bushing Number

3020

Short Description

HTD Pulleys

Weight

10 kg

Dimension

Pitch

8 mm

Belt Width

85 mm

Dimension De

202.35 mm

Dimension Di

180 mm

Dimension DP

203.72 mm

Dimension F

95 mm

Dimension R

22 mm

Dimension S

51 mm