COMPANY HEADER
Terms
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Material

Number of Teeth

Pitch

Associated Industries

M1 x 500 N/A 159 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 159 N/A 3.1416 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M1.5 x 500 N/A 106 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 106 N/A 4.7124 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M2 x 500 N/A 80 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 80 N/A 6.2832 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M2.5 x 500 N/A 64 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 64 N/A 7.854 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M3 x 500 N/A 53 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 53 N/A 9.4248 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 25 x 500 N/A 40 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 40 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 30 x 500 N/A 40 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 40 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 40 x 500 N/A 40 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 40 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M5 x 500 N/A 32 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 32 N/A 15.708 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M6 x 500 N/A 27 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 27 N/A 18.8496 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M8 x 500 N/A 20 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 20 N/A 25.1328 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M1 x 1000 N/A 319 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 319 N/A 3.1416 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M1.5 x 1000 N/A 213 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 213 N/A 4.7124 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M2 x 1000 N/A 160 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 160 N/A 6.2832 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M2.5 x 1000 N/A 128 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 128 N/A 7.854 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M3 x 1000 N/A 107 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 107 N/A 9.4248 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 25 x 1000 N/A 80 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 80 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 30 x 1000 N/A 80 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 80 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M4 x 40 x 1000 N/A 80 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 80 N/A 12.5664 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M5 x 1000 N/A 64 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 64 N/A 15.708 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M6 x 1000 N/A 54 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 54 N/A 18.8496 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M8 x 1000 N/A 40 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 40 N/A 25.1328 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M1 x 2000 N/A 637 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 637 N/A 3.1416 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M1.5 x 2000 N/A 425 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 425 N/A 4.7124 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
M2 x 2000 N/A 319 Teeth Gear Rack N/A C 45 E UNI EN 10083-1 N/A 319 N/A 6.2832 mm N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2