COMPANY HEADER
Terms
Request Information
M3 x 500_Metric Gear Rack
Unit of Measure

Specifications

Type

Gear Racks

Material

C 45 E UNI EN 10083-1

Number of Teeth

53

Type: EURO/PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Short Description

Metric Gear Rack

Weight

3.1 lb

Dimension

Pitch

9.4248 mm

Dimension hp

27 mm

Dimension he x S

30 x 30

Dimension Lr

499.51 mm

Dimension S

0.8 mm