COMPANY HEADER
Terms
Request Information
M2 x 1000_Metric Gear Rack
Unit of Measure

Specifications

Type

Gear Racks

Material

C 45 E UNI EN 10083-1

Number of Teeth

160

Type: EURO/PTI

PTI

Associated Industries

Food, Wood, Mining, Automotive, Textile, Steel, Air Handling

Short Description

Metric Gear Rack

Weight

2.7 lb

Dimension

Pitch

6.2832 mm

Dimension hp

18 mm

Dimension he x S

20 x 20

Dimension Lr

1005.31 mm

Dimension S

0.6 mm