Item # |
d - Shaft Dia. |
H - Dimension |
A - Dimension |
E - Dimension |
B - Dimension |
S2 - Dimension |
|---|---|---|---|---|---|---|
| CUCTP 201 8 | d - Shaft Dia. N/A 0.5 in | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm |
| CUCTP 202 10 | d - Shaft Dia. N/A 0.625 in | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm |
| CUCTP 204 12 | d - Shaft Dia. N/A 0.75 in | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm |
| CUCTP 204 20MM | d - Shaft Dia. N/A 20 mm | H - Dimension N/A 1 5/16 in33.3 mm | A - Dimension N/A 5 in127 mm | E - Dimension N/A 3 3/4 in95 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm |
| CUCTP 205 14 | d - Shaft Dia. N/A 0.875 in | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 5 1/2 in140 mm | E - Dimension N/A 4 1/8 in105 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm |
| CUCTP 205 25MM | d - Shaft Dia. N/A 25 mm | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 5 1/2 in140 mm | E - Dimension N/A 4 1/8 in105 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm |
| CUCTP 205 16 | d - Shaft Dia. N/A 1 in | H - Dimension N/A 1 7/16 in36.5 mm | A - Dimension N/A 5 1/2 in140 mm | E - Dimension N/A 4 1/8 in105 mm | B - Dimension N/A 1 1/2 in38 mm | S2 - Dimension N/A 9/16 in14 mm |
| CUCTP 206 18 | d - Shaft Dia. N/A 1.125 in | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 6 13/32 in163 mm | E - Dimension N/A 4 11/16 in119 mm | B - Dimension N/A 1 13/16 in46 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 206 30MM | d - Shaft Dia. N/A 30 mm | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 6 13/32 in163 mm | E - Dimension N/A 4 11/16 in119 mm | B - Dimension N/A 1 13/16 in46 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 206 19 | d - Shaft Dia. N/A 1.1875 in | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 6 13/32 in163 mm | E - Dimension N/A 4 11/16 in119 mm | B - Dimension N/A 1 13/16 in46 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 206 20 | d - Shaft Dia. N/A 1.25 in | H - Dimension N/A 1 11/16 in42.9 mm | A - Dimension N/A 6 13/32 in163 mm | E - Dimension N/A 4 11/16 in119 mm | B - Dimension N/A 1 13/16 in46 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 207 20 | d - Shaft Dia. N/A 1.25 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 5/8 in168 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 207 21 | d - Shaft Dia. N/A 1 5/16 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 5/8 in168 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 207 22 | d - Shaft Dia. N/A 1.375 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 5/8 in168 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 207 35MM | d - Shaft Dia. N/A 35 mm | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 5/8 in168 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 207 23 | d - Shaft Dia. N/A 1.4375 in | H - Dimension N/A 1 7/8 in47.6 mm | A - Dimension N/A 6 5/8 in168 mm | E - Dimension N/A 5 in127 mm | B - Dimension N/A 1 29/32 in48 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 208 24 | d - Shaft Dia. N/A 1.5 in | H - Dimension N/A 1 15/16 in49.2 mm | A - Dimension N/A 7 1/4 in184 mm | E - Dimension N/A 5 25/64 in137 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 23/32 in18 mm |
| CUCTP 208 40MM | d - Shaft Dia. N/A 40 mm | H - Dimension N/A 1 15/16 in49.2 mm | A - Dimension N/A 7 1/4 in184 mm | E - Dimension N/A 5 25/64 in137 mm | B - Dimension N/A 2 1/8 in54 mm | S2 - Dimension N/A 23/32 in18 mm |