Set Screw Type.
Eccentric Locking Collar Type.
With Set Screw Lock.
With Stainless Steel Bearing Inserts.
Optional bearing inserts: Stainless Steel - SUCTP
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTP
With Set Screw Lock.
With Black Oxide Bearing Inserts.
Optional bearing inserts: Black Oxide - BUCTP
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPP
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPP
With Black Oxide Bearing Inserts - BUCNPP
Stainless pillow block housing with stainless set screw locking insert with IP69K rated seal package
Thermoplastic pillow block housing with stainless set screw locking insert with IP69K rated seal package