Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| HUC 204 12 | d - Bore Dia. of Bearing N/A 0.75 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.6299 in16 mm | N - Dimension N/A 0.5000 in12.7 mm | M - Dimension N/A 0.7205 in18.3 mm |
| HUC 205 14 | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.3386 in34 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.7756 in19.7 mm |
| HUC 205 16 | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.3386 in34 mm | Be - Dimension N/A 0.6693 in17 mm | N - Dimension N/A 0.5630 in14.3 mm | M - Dimension N/A 0.7756 in19.7 mm |
| HUC 206 19 | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
| HUC 206 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.50 in38.1 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.6260 in15.9 mm | M - Dimension N/A 0.8740 in22.2 mm |
| HUC 207 20 | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
| HUC 207 22 | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
| HUC 207 23 | d - Bore Dia. of Bearing N/A 1.4375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.6890 in42.9 mm | Be - Dimension N/A 0.7874 in20 mm | N - Dimension N/A 0.6890 in17.5 mm | M - Dimension N/A 1.0000 in25.4 mm |
| HUC 208 24 | d - Bore Dia. of Bearing N/A 1.5 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8268 in21 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| HUC 209 27 | d - Bore Dia. of Bearing N/A 1.6875 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| HUC 209 28 | d - Bore Dia. of Bearing N/A 1.75 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.9370 in49.2 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.1890 in30.2 mm |
| HUC 210 31 | d - Bore Dia. of Bearing N/A 1.9375 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |
| HUC 210 32 | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 2.0315 in51.6 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.7480 in19 mm | M - Dimension N/A 1.2835 in32.6 mm |