COMPANY HEADER
Terms
Request Information
IPTCI's high temperature bearing inserts are designed for applications up to 400° F (continuous), 450° F (intermittent). These special insert bearings can be used in any of our gray iron, plated, or stainless housings.

IPTCI's HUC inserts consist of the following:
  • Specially heat treated rings.
  • C4 Internal Clearance - To accommodate thermal expansion.
  • Silicone Rubber Seals - Offering excellent long term heat resistance.
  • B-type seal configuration for wash down protection.
  • High temperature, H-1
  • more
Unit of Measure

d - Bore Dia. of Bearing

1.75 in

D - Dimension

3.3465 in85 mm

Bi - Dimension

1.9370 in49.2 mm

Be - Dimension

0.8661 in22 mm

N - Dimension

0.7480 in19 mm

M - Dimension

1.1890 in30.2 mm

G - Dimension

0.3150 in8 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

7,110 lbf

Basic Static Load Rating

4,460 lbf

Weight

1.54 lb

Seal Type

B-Type