Item # |
d - Shaft Dia. |
A - Dimension |
W - Dimension |
H - Dimension |
L - Dimension |
D - Dimension |
|---|---|---|---|---|---|---|
| SUCSHA 205 14 | d - Shaft Dia. N/A 0.875 in | A - Dimension N/A 2 3/4 in70 mm | W - Dimension N/A 3 29/32 in99 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 205 25MM | d - Shaft Dia. N/A 25 mm | A - Dimension N/A 2 3/4 in70 mm | W - Dimension N/A 3 29/32 in99 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 205 16 | d - Shaft Dia. N/A 1 in | A - Dimension N/A 2 3/4 in70 mm | W - Dimension N/A 3 29/32 in99 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 206 18 | d - Shaft Dia. N/A 1.125 in | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 206 30MM | d - Shaft Dia. N/A 30 mm | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 206 19 | d - Shaft Dia. N/A 1.1875 in | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 206 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 207 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 207 21 | d - Shaft Dia. N/A 1 5/16 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 207 22 | d - Shaft Dia. N/A 1.375 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 207 35MM | d - Shaft Dia. N/A 35 mm | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCSHA 207 23 | d - Shaft Dia. N/A 1.4375 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |