d - Shaft Dia. |
N/A 1 in |
A - Dimension |
N/A 2 3/4 in70 mm |
W - Dimension |
N/A 3 29/32 in99 mm |
C - Dimension |
N/A 0 in0 mm |
H - Dimension |
N/A 2 33/64 in64 mm |
L - Dimension |
N/A 1 9/16 in40 mm |
D - Dimension |
N/A 3/4 in19.1 mm |
K - Dimension |
N/A PF 3/4-14 |
Bi - Dimension |
N/A 1.3386 in34 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
Bearing No. |
N/A SUC 205-16 |
Housing No. |
N/A SHA 205 |
Weight |
N/A 1.6 lb |
Seal Type |
N/A B-Type |