Item # |
d - Shaft Dia. |
A - Dimension |
W - Dimension |
H - Dimension |
L - Dimension |
D - Dimension |
|---|---|---|---|---|---|---|
| SUCNPHA 201 8 | d - Shaft Dia. N/A 0.5 in | A - Dimension N/A 2 33/64 in64 mm | W - Dimension N/A 3 25/32 in96 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 202 10 | d - Shaft Dia. N/A 0.625 in | A - Dimension N/A 2 33/64 in64 mm | W - Dimension N/A 3 25/32 in96 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 204 12 | d - Shaft Dia. N/A 0.75 in | A - Dimension N/A 2 33/64 in64 mm | W - Dimension N/A 3 25/32 in96 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 204 20MM | d - Shaft Dia. N/A 20 mm | A - Dimension N/A 2 33/64 in64 mm | W - Dimension N/A 3 25/32 in96 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 205 14 | d - Shaft Dia. N/A 0.875 in | A - Dimension N/A 3 1/16 in78 mm | W - Dimension N/A 4 1/16 in103 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 205 25 MM | d - Shaft Dia. N/A 25 mm | A - Dimension N/A 3 1/16 in78 mm | W - Dimension N/A 4 1/16 in103 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 205 16 | d - Shaft Dia. N/A 1 in | A - Dimension N/A 3 1/16 in78 mm | W - Dimension N/A 4 1/16 in103 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 206 18 | d - Shaft Dia. N/A 1.125 in | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 206 30MM | d - Shaft Dia. N/A 30 mm | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 206 19 | d - Shaft Dia. N/A 1.1875 in | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 206 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 3 5/32 in80 mm | W - Dimension N/A 4 3/32 in104 mm | H - Dimension N/A 2 33/64 in64 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 207 20 | d - Shaft Dia. N/A 1.25 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 207 21 | d - Shaft Dia. N/A 1 5/16 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 207 22 | d - Shaft Dia. N/A 1.375 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 207 35MM | d - Shaft Dia. N/A 35 mm | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 207 23 | d - Shaft Dia. N/A 1.4375 in | A - Dimension N/A 3 5/8 in92 mm | W - Dimension N/A 4 9/16 in116 mm | H - Dimension N/A 2 3/4 in70 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 208 24 | d - Shaft Dia. N/A 1.5 in | A - Dimension N/A 3 15/16 in100 mm | W - Dimension N/A 4 27/32 in123 mm | H - Dimension N/A 2 7/8 in73 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 208 40MM | d - Shaft Dia. N/A 40 mm | A - Dimension N/A 3 15/16 in100 mm | W - Dimension N/A 4 27/32 in123 mm | H - Dimension N/A 2 7/8 in73 mm | L - Dimension N/A 1 9/16 in40 mm | D - Dimension N/A 3/4 in19.1 mm |
| SUCNPHA 209 27 | d - Shaft Dia. N/A 1.6875 in | A - Dimension N/A 4 1/4 in108 mm | W - Dimension N/A 5 11/32 in136 mm | H - Dimension N/A 3 15/64 in82 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| SUCNPHA 209 28 | d - Shaft Dia. N/A 1.75 in | A - Dimension N/A 4 1/4 in108 mm | W - Dimension N/A 5 11/32 in136 mm | H - Dimension N/A 3 15/64 in82 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| SUCNPHA 209 45MM | d - Shaft Dia. N/A 45 mm | A - Dimension N/A 4 1/4 in108 mm | W - Dimension N/A 5 11/32 in136 mm | H - Dimension N/A 3 15/64 in82 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| SUCNPHA 210 31 | d - Shaft Dia. N/A 1.9375 in | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| SUCNPHA 210 50MM | d - Shaft Dia. N/A 50 mm | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| SUCNPHA 210 32 | d - Shaft Dia. N/A 2 in | A - Dimension N/A 4 21/32 in118 mm | W - Dimension N/A 5 19/32 in142 mm | H - Dimension N/A 3 17/64 in83 mm | L - Dimension N/A 1 7/8 in48 mm | D - Dimension N/A 13/16 in21 mm |
| SUCNPHA 212 36 | d - Shaft Dia. N/A 2.25 in | A - Dimension N/A 5 19/32 in142 mm | W - Dimension N/A 6 13/16 in173 mm | H - Dimension N/A 4 1/64 in102 mm | L - Dimension N/A 2 3/8 in60 mm | D - Dimension N/A 1 3/32 in28 mm |