COMPANY HEADER
Terms
Request Information
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPHA
  • B-type Seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

N/A 1 5/16 in

A - Dimension

N/A 3 5/8 in92 mm

W - Dimension

N/A 4 9/16 in116 mm

C - Dimension

N/A 0 in0 mm

H - Dimension

N/A 2 3/4 in70 mm

L - Dimension

N/A 1 9/16 in40 mm

D - Dimension

N/A 3/4 in19.1 mm

K - Dimension

N/A PF 3/4-14

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bearing No.

N/A SUC 207-21

Housing No.

N/A NPHA 207

Weight

N/A 2.6 lb

Seal Type

N/A B-Type