Item # |
Item Name |
Grease Type |
Bore Size |
Foot Height |
Housing Height |
---|---|---|---|---|---|
SDAF 31/530 K x 19-1/2 | N/A 20 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.25 in | Foot Height N/A | Housing Height N/A |
SDAF 31/560 K x 21 | N/A 20 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.25 in | Foot Height N/A | Housing Height N/A |
SDAF 31/600 K x 22 | N/A 23.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.25 in | Foot Height N/A | Housing Height N/A |
SDAF 31/630 K x 24 | N/A 23.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 3.25 in | Foot Height N/A | Housing Height N/A |
SDAF 3248 K x 8-15/16 | N/A 10.25 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3252 K x 9-7/16 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3252 K x 9-1/2 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3256 K x 9-15/16 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3256 K x 10 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3256 K x 10-7/16 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3256 K x 10-1/2 | N/A 12 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3260 K x 10-15/16 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3260 K x 11 | N/A 12.8125 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 1.75 in | Foot Height N/A | Housing Height N/A |
SDAF 3264 K x 11-7/16 | N/A 14 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.125 in | Foot Height N/A | Housing Height N/A |
SDAF 3264 K x 11-1/2 | N/A 14 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.125 in | Foot Height N/A | Housing Height N/A |
SDAF 3264 K x 11-15/16 | N/A 14 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.125 in | Foot Height N/A | Housing Height N/A |
SDAF 3264 K x 12 | N/A 14 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.125 in | Foot Height N/A | Housing Height N/A |
SDAF 3268 K x 12-7/16 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
SDAF 3268 K x 12-1/2 | N/A 14.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
SDAF 3272 K x 12-15/16 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
SDAF 3272 K x 13 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
SDAF 3272 K x 13-7/16 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
SDAF 3272 K x 13-1/2 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
SDAF 3276 K x 13-15/16 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |
SDAF 3276 K x 14 | N/A 15.5 in. Foot Length Split Block Spherical Unit | Grease Type N/A NLGI #2 Lithium Based | Bore Size N/A 2.375 in | Foot Height N/A | Housing Height N/A |