Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 232 Series |
Weight |
N/A 2900 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 2.375 in |
Foot Length |
N/A 15.5 in |
Foot Width |
N/A 48.75 in |
Dimension b |
N/A 18.75 in |
Mounting Bolt Size |
N/A 2.25 in |
Cap Bolts |
N/A 1.5 in |
Dimension D |
N/A 650 mm |
Dimension E1 |
N/A 12.25 in |
Dimension E Min |
N/A 41.75 in |
Dimension E Max |
N/A 43.5 in |
Dimension F |
N/A 252 mm |
Dimension G |
N/A 5.5 in |
Base to Centerline Height |
N/A 30.5 in |
Dimension h1 |
N/A 4.6 in |
Housing Length Thru Bore |
N/A 19.25 in |
Dimension S2 |
N/A 3.25 in |
Dimension T |
N/A 12 in |
Dimension X |
N/A 7.05 mm |