Type |
N/A Split Block Spherical Unit |
Bearing Type |
N/A Spherical Roller Bearing |
Associated Industries |
N/A Aggregate Air Handling Mining Steel Wood |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 Lithium Based |
Short Description |
N/A SDAF 232 Series |
Weight |
N/A 1100 lb |
Grease Fitting |
N/A R 1/8 |
Bore Size |
N/A 1.75 in |
Foot Length |
N/A 10.25 in |
Foot Width |
N/A 35 in |
Dimension b |
N/A 13.125 in |
Mounting Bolt Size |
N/A 1.625 in |
Cap Bolts |
N/A 1.25 in |
Dimension D |
N/A 440 mm |
Dimension E1 |
N/A 8.75 in |
Dimension E Min |
N/A 29 in |
Dimension E Max |
N/A 30.5 in |
Dimension F |
N/A 180 mm |
Dimension G |
N/A 3.75 in |
Base to Centerline Height |
N/A 20.875 in |
Dimension h1 |
N/A 3.2 in |
Housing Length Thru Bore |
N/A 14.25 in |
Dimension S2 |
N/A 2.125 in |
Dimension T |
N/A 8.75 in |
Dimension X |
N/A 4.76 mm |