Item # |
Item Name |
Type |
Total Length |
Shaft Size |
Dimension c |
---|---|---|---|---|---|
H3122 | N/A 81 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 81 mm | Shaft Size N/A 100 mm | Dimension c N/A 21 mm |
H3122 x 3-15/16 | N/A 81 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 81 mm | Shaft Size N/A 3.9375 in | Dimension c N/A 21 mm |
H3122 x 4 | N/A 81 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 81 mm | Shaft Size N/A 4 in | Dimension c N/A 21 mm |
H3124 | N/A 88 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 88 mm | Shaft Size N/A 110 mm | Dimension c N/A 22 mm |
H3124 x 4-3/16 | N/A 88 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 88 mm | Shaft Size N/A 4.1875 in | Dimension c N/A 22 mm |
H3124 x 4-1/4 | N/A 88 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 88 mm | Shaft Size N/A 4.25 in | Dimension c N/A 22 mm |
H3126 | N/A 92 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 92 mm | Shaft Size N/A 115 mm | Dimension c N/A 23 mm |
H3126 x 4-7/16 | N/A 92 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 92 mm | Shaft Size N/A 4.4375 in | Dimension c N/A 23 mm |
H3126 x 4-1/2 | N/A 92 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 92 mm | Shaft Size N/A 4.5 in | Dimension c N/A 23 mm |
H3128 | N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 97 mm | Shaft Size N/A 125 mm | Dimension c N/A 24 mm |
H3128 x 4-15/16 | N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 97 mm | Shaft Size N/A 4.9375 in | Dimension c N/A 24 mm |
H3128 x 5 | N/A 97 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 97 mm | Shaft Size N/A 5 in | Dimension c N/A 24 mm |
H3130 | N/A 111 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 111 mm | Shaft Size N/A 135 mm | Dimension c N/A 26 mm |
H3130 x 5-3/16 | N/A 111 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 111 mm | Shaft Size N/A 5.1875 in | Dimension c N/A 26 mm |
H3130 x 5-1/4 | N/A 111 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 111 mm | Shaft Size N/A 5.25 in | Dimension c N/A 26 mm |
H3132 | N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 119 mm | Shaft Size N/A 140 mm | Dimension c N/A 28 mm |
H3132 x 5-7/16 | N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 119 mm | Shaft Size N/A 5.4375 in | Dimension c N/A 28 mm |
H3132 x 5-1/2 | N/A 119 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 119 mm | Shaft Size N/A 5.5 in | Dimension c N/A 28 mm |
H3134 | N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 122 mm | Shaft Size N/A 150 mm | Dimension c N/A 29 mm |
H3134 x 5-15/16 | N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 122 mm | Shaft Size N/A 5.9375 in | Dimension c N/A 29 mm |
H3134 x 6 | N/A 122 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 122 mm | Shaft Size N/A 6 in | Dimension c N/A 29 mm |
H3136 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 160 mm | Dimension c N/A 30 mm |
H3136 x 6-7/16 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 6.4375 in | Dimension c N/A 30 mm |
H3136 x 6-1/2 | N/A 131 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 131 mm | Shaft Size N/A 6.5 in | Dimension c N/A 30 mm |
H3138 | N/A 141 mm Total Length Tapered Adapter Sleeve with Nut and Washer | Type N/A Tapered Adapter Sleeves with Nut and Washer | Total Length N/A 141 mm | Shaft Size N/A 170 mm | Dimension c N/A 31 mm |