COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM30

Component 2

MB30

Short Description

Adapter Sleeves

Weight

12.122 lb

Dimension

Total Length

111 mm

Shaft Size

5.25 in

Dimension c

26 mm

Dimension D

195 mm

Dimension d

150 mm