COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Tapered Adapter Sleeves with Nut and Washer

Compatible Bearing

Mounted Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

KM22

Component 2

MB22

Short Description

Adapter Sleeves

Weight

5.0692 lb

Dimension

Total Length

81 mm

Shaft Size

4 in

Dimension c

21 mm

Dimension D

145 mm

Dimension d

110 mm