Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
---|---|---|---|---|---|
EA 25 D-SS | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 96 lb | Static Load Rating N/A 73 lb | Speed [Max] N/A 7 rpm |
EA 30 D-SS | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 118 lb | Static Load Rating N/A 97 lb | Speed [Max] N/A 6 rpm |
EA 35 D-SS | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 153 lb | Static Load Rating N/A 111 lb | Speed [Max] N/A 6 rpm |
EA 40 D-SS | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 190 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 7 rpm |
EAL 6 D-SS | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4 lb | Static Load Rating N/A 4 lb | Speed [Max] N/A 13 rpm |
EAL 8 D-SS | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7 lb | Static Load Rating N/A 7.4 lb | Speed [Max] N/A 15 rpm |
EAL 10 D-SS | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 11.6 lb | Speed [Max] N/A 12 rpm |
EAL 12 D-SS | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 14 lb | Static Load Rating N/A 17 lb | Speed [Max] N/A 11 rpm |
EAL 15 D-SS | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 23 lb | Speed [Max] N/A 8 rpm |
EAL 16 D-SS | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 31.5 lb | Speed [Max] N/A 10 rpm |
EAL 17 D-SS | N/A 17 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 31.5 lb | Speed [Max] N/A 10 rpm |
EAL 20 D-SS | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 54 lb | Static Load Rating N/A 45 lb | Speed [Max] N/A 9 rpm |
EAL 25 D-SS | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 96 lb | Static Load Rating N/A 73 lb | Speed [Max] N/A 7 rpm |
EAL 30 D-SS | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 118 lb | Static Load Rating N/A 97 lb | Speed [Max] N/A 6 rpm |
EAL 35 D-SS | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 153 lb | Static Load Rating N/A 111 lb | Speed [Max] N/A 6 rpm |
EAL 40 D-SS | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 190 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 7 rpm |
RELS 5 | N/A 5.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 6 | N/A 6.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 8 | N/A 8.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 10 | N/A 10.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 12 | N/A 12.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 14 | N/A 14.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 16 | N/A 16.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 18 | N/A 18.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |
RELS 20 | N/A 20.25 mm Bore Size Rod End Seals | Type N/A Rod End Seals | Dynamic Load Rating N/A | Static Load Rating N/A | Speed [Max] N/A |