COMPANY HEADER
Terms
Request Information
EAL..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

39 lb

Static Load Rating

31.5 lb

Speed [Max]

10 rpm

Short Description

Metric Rod End

Weight

0.42 lb

Dimension

Base to Center of Bore

69 mm

Total Height

92 mm

Thread Length

36 mm

Bore Size

17 mm

Outer Diameter

46 mm

Length Thru Bore

14 mm

Thread Diameter

M16 x 2 mm

Top of Housing Width

11 mm

Face Diameter

20.7 mm