COMPANY HEADER
Terms
Request Information
EA..D SS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

118 lb

Static Load Rating

97 lb

Speed [Max]

6 rpm

Short Description

Metric Rod End

Weight

1.96 lb

Dimension

Base to Center of Bore

110 mm

Total Height

146.5 mm

Thread Length

65 mm

Bore Size

30 mm

Outer Diameter

73 mm

Length Thru Bore

22 mm

Thread Diameter

M30 x 2 mm

Top of Housing Width

19 mm

Face Diameter

34.2 mm