Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
---|---|---|---|---|---|
GILSW 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 62 lb | Speed [Max] N/A 150 rpm |
GILSW 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 168 lb | Static Load Rating N/A 82 lb | Speed [Max] N/A 130 rpm |
GILSW 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 206 lb | Static Load Rating N/A 101 lb | Speed [Max] N/A 110 rpm |
GILSW 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 286 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 100 rpm |
GALSW 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.5 lb | Static Load Rating N/A 4.3 lb | Speed [Max] N/A 600 rpm |
GALSW 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 9.3 lb | Static Load Rating N/A 6 lb | Speed [Max] N/A 530 rpm |
GALSW 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16.7 lb | Static Load Rating N/A 11 lb | Speed [Max] N/A 420 rpm |
GALSW 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.4 lb | Static Load Rating N/A 17.4 lb | Speed [Max] N/A 350 rpm |
GALSW 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 32 lb | Static Load Rating N/A 23.5 lb | Speed [Max] N/A 300 rpm |
GALSW 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 42 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A 260 rpm |
GALSW 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 52.5 lb | Static Load Rating N/A 32 lb | Speed [Max] N/A 230 rpm |
GALSW 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 38.5 lb | Speed [Max] N/A 210 rpm |
GALSW 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 78 lb | Static Load Rating N/A 44 lb | Speed [Max] N/A 190 rpm |
GALSW 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 97 lb | Static Load Rating N/A 53 lb | Speed [Max] N/A 170 rpm |
GALSW 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 62 lb | Speed [Max] N/A 150 rpm |
GALSW 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 168 lb | Static Load Rating N/A 82 lb | Speed [Max] N/A 130 rpm |
GALSW 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 206 lb | Static Load Rating N/A 101 lb | Speed [Max] N/A 110 rpm |
GALSW 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 286 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 100 rpm |
GIXSW 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 9.3 lb | Static Load Rating N/A 16.7 lb | Speed [Max] N/A 530 rpm |
GIXSW 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16.7 lb | Static Load Rating N/A 25.5 lb | Speed [Max] N/A 420 rpm |
GIXSW 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.4 lb | Static Load Rating N/A 34.8 lb | Speed [Max] N/A 350 rpm |
GIXSW 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 32 lb | Static Load Rating N/A 42 lb | Speed [Max] N/A 300 rpm |
GIXSW 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 42 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 260 rpm |
GIXSW 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 52.5 lb | Static Load Rating N/A 67.5 lb | Speed [Max] N/A 230 rpm |
GIXSW 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 81.5 lb | Speed [Max] N/A 210 rpm |