COMPANY HEADER
Terms
Request Information
GALSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

97 lb

Static Load Rating

53 lb

Speed [Max]

170 rpm

Short Description

Metric Rod End

Weight

0.98 lb

Dimension

Base to Center of Bore

84 mm

Total Height

111 mm

Thread Length

51 mm

Bore Size

22 mm

Outer Diameter

54 mm

Length Thru Bore

28 mm

Thread Diameter

M22 x 1.5 mm

Top of Housing Width

20 mm

Face Diameter

25.8 mm