COMPANY HEADER
Terms
Request Information
GIXSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Heat Treated Steel

Dynamic Load Rating

42 lb

Static Load Rating

57 lb

Speed [Max]

260 rpm

Short Description

Metric Rod End

Weight

0.37 lb

Dimension

Base to Center of Bore

57 mm

Tapped Hole

M14 x 2 mm

Total Height

75 mm

Bore Size

14 mm

Outer Diameter

36 mm

Length Thru Bore

19 mm

Tap Depth

25 mm

Post Diameter

20 mm

Base Length

25 mm

Top of Housing Width

13.5 mm

Base Width

22 mm

Face Diameter

16.8 mm