Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
---|---|---|---|---|---|
GI 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 2.5 lb | Static Load Rating N/A 9.9 lb | Speed [Max] N/A 900 rpm |
GI 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.2 lb | Static Load Rating N/A 11.9 lb | Speed [Max] N/A 760 rpm |
GI 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.4 lb | Static Load Rating N/A 17.1 lb | Speed [Max] N/A 620 rpm |
GI 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.5 lb | Static Load Rating N/A 21.4 lb | Speed [Max] N/A 500 rpm |
GI 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 27 lb | Speed [Max] N/A 450 rpm |
GI 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13 lb | Static Load Rating N/A 24.5 lb | Speed [Max] N/A 360 rpm |
GI 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16 lb | Static Load Rating N/A 37 lb | Speed [Max] N/A 350 rpm |
GI 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 19.5 lb | Static Load Rating N/A 43 lb | Speed [Max] N/A 320 rpm |
GI 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.5 lb | Static Load Rating N/A 49.5 lb | Speed [Max] N/A 280 rpm |
GI 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 29 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 250 rpm |
GI 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 35 lb | Static Load Rating N/A 68 lb | Speed [Max] N/A 230 rpm |
GIL 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 2.5 lb | Static Load Rating N/A 9.9 lb | Speed [Max] N/A 900 rpm |
GIL 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.2 lb | Static Load Rating N/A 11.9 lb | Speed [Max] N/A 760 rpm |
GIL 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.4 lb | Static Load Rating N/A 17.1 lb | Speed [Max] N/A 620 rpm |
GIL 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.5 lb | Static Load Rating N/A 21.4 lb | Speed [Max] N/A 500 rpm |
GIL 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 27 lb | Speed [Max] N/A 450 rpm |
GIL 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13 lb | Static Load Rating N/A 24.5 lb | Speed [Max] N/A 360 rpm |
GIL 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16 lb | Static Load Rating N/A 37 lb | Speed [Max] N/A 350 rpm |
GIL 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 19.5 lb | Static Load Rating N/A 43 lb | Speed [Max] N/A 320 rpm |
GIL 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.5 lb | Static Load Rating N/A 49.5 lb | Speed [Max] N/A 280 rpm |
GIL 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 29 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 250 rpm |
GIL 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 35 lb | Static Load Rating N/A 68 lb | Speed [Max] N/A 230 rpm |
GA 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 2.5 lb | Static Load Rating N/A 4.3 lb | Speed [Max] N/A 900 rpm |
GA 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.2 lb | Static Load Rating N/A 6 lb | Speed [Max] N/A 760 rpm |
GA 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.4 lb | Static Load Rating N/A 11 lb | Speed [Max] N/A 620 rpm |