COMPANY HEADER
Terms
Request Information
GI Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

7.5 lb

Static Load Rating

21.4 lb

Speed [Max]

500 rpm

Short Description

Metric Rod End

Weight

0.17 lb

Dimension

Base to Center of Bore

43 mm

Tapped Hole

M10 x 1.5 mm

Total Height

57 mm

Bore Size

10 mm

Outer Diameter

28 mm

Length Thru Bore

14 mm

Tap Depth

20 mm

Post Diameter

15 mm

Base Length

19 mm

Top of Housing Width

10.5 mm

Base Width

17 mm

Face Diameter

12.9 mm