COMPANY HEADER
Terms
Request Information
GIL Type Metric Rod End
Unit of Measure

Specifications

Type

N/A Metric Rod End

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Material

N/A Zinc Plated

Dynamic Load Rating

N/A 13 lb

Static Load Rating

N/A 24.5 lb

Speed [Max]

N/A 360 rpm

Short Description

N/A Metric Rod End

Weight

N/A 0.37 lb

Dimension

Base to Center of Bore

N/A 57 mm

Tapped Hole

N/A M14 x 2 mm

Total Height

N/A 75 mm

Bore Size

N/A 14 mm

Outer Diameter

N/A 36 mm

Length Thru Bore

N/A 19 mm

Tap Depth

N/A 25 mm

Post Diameter

N/A 20 mm

Base Length

N/A 25 mm

Top of Housing Width

N/A 13.5 mm

Face Diameter

N/A 16.8 mm