Item # |
Item Name |
Bearing Type |
Dynamic Load Rating |
Static Load Rating |
Shaft Diameter |
---|---|---|---|---|---|
1205 | N/A 12.2 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 12.2 lb | Static Load Rating N/A 3.35 lb | Shaft Diameter N/A 25 mm |
1206 | N/A 15.6 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 15.6 lb | Static Load Rating N/A 4.65 lb | Shaft Diameter N/A 30 mm |
1207 | N/A 16 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 16 lb | Static Load Rating N/A 5.2 lb | Shaft Diameter N/A 35 mm |
1208 | N/A 19.3 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 19.3 lb | Static Load Rating N/A 6.55 lb | Shaft Diameter N/A 40 mm |
1209 | N/A 22 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 22 lb | Static Load Rating N/A 7.35 lb | Shaft Diameter N/A 45 mm |
1210 | N/A 22.8 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 22.8 lb | Static Load Rating N/A 8.15 lb | Shaft Diameter N/A 50 mm |
1211 | N/A 27 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 27 lb | Static Load Rating N/A 10 lb | Shaft Diameter N/A 55 mm |
1212 | N/A 30 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 11.6 lb | Shaft Diameter N/A 60 mm |
1213 | N/A 31 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 31 lb | Static Load Rating N/A 12.5 lb | Shaft Diameter N/A 65 mm |
1214 | N/A 34.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 34.5 lb | Static Load Rating N/A 13.7 lb | Shaft Diameter N/A 70 mm |
1215 | N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 15.6 lb | Shaft Diameter N/A 75 mm |
1216 | N/A 40 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 40 lb | Static Load Rating N/A 17 lb | Shaft Diameter N/A 80 mm |
1217 | N/A 49 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 49 lb | Static Load Rating N/A 20.4 lb | Shaft Diameter N/A 85 mm |
1218 | N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 57 lb | Static Load Rating N/A 23.6 lb | Shaft Diameter N/A 90 mm |
1219 | N/A 64 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 27 lb | Shaft Diameter N/A 95 mm |
1220 | N/A 69.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 69.5 lb | Static Load Rating N/A 30 lb | Shaft Diameter N/A 100 mm |
1222 | N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 88 lb | Static Load Rating N/A 38 lb | Shaft Diameter N/A 110 mm |
1205K | N/A 12.2 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 12.2 lb | Static Load Rating N/A 3.35 lb | Shaft Diameter N/A 25 mm |
1206K | N/A 15.6 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 15.6 lb | Static Load Rating N/A 4.65 lb | Shaft Diameter N/A 30 mm |
1207K | N/A 16 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 16 lb | Static Load Rating N/A 5.2 lb | Shaft Diameter N/A 35 mm |
1208K | N/A 19.3 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 19.3 lb | Static Load Rating N/A 6.55 lb | Shaft Diameter N/A 40 mm |
1209K | N/A 22 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 22 lb | Static Load Rating N/A 7.35 lb | Shaft Diameter N/A 45 mm |
1210K | N/A 22.8 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 22.8 lb | Static Load Rating N/A 8.15 lb | Shaft Diameter N/A 50 mm |
1211K | N/A 27 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 27 lb | Static Load Rating N/A 10 lb | Shaft Diameter N/A 55 mm |
1212K | N/A 30 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 11.6 lb | Shaft Diameter N/A 60 mm |