COMPANY HEADER
Terms
Request Information
Straight Bores, 1200 Series
Mounted Roller Bearings and Accessories
Adapter Mount Ball Bearing
Unit of Measure

Specifications

Type

Self-Aligning Ball Bearing

Bearing Type

Radial Bearing

TYPE: EURO/ PTI

PTI

Associated Industries

Wood, Mining, Aggregate, Steel, Air Handling

Dynamic Load Rating

69.5 lb

Static Load Rating

30 lb

Short Description

Self-Aligning Ball Bearings - Straight Bore

Weight

8.3752 lb

Dimension

Shaft Diameter

100 mm

Dimension B

34 mm

Dimension D

180 mm

Dimension r

2.1 mm