Item # |
Item Name |
Dynamic Load Rating |
Speed [Max] |
Outside Diameter |
Inside Ring Width |
---|---|---|---|---|---|
HLW204-20MM | N/A 7450 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 12800 kN | Speed [Max] N/A 7450 rpm | Outside Diameter N/A 72 mm | Inside Ring Width N/A 34 mm |
HLW204-12 | N/A 7450 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 2900 lb | Speed [Max] N/A 7450 rpm | Outside Diameter N/A 2.83 in | Inside Ring Width N/A 1.34 in |
HLW205-25MM | N/A 6250 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 13810 kN | Speed [Max] N/A 6250 rpm | Outside Diameter N/A 80 mm | Inside Ring Width N/A 34.5 mm |
HLW205-14 | N/A 6250 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 3140 lb | Speed [Max] N/A 6250 rpm | Outside Diameter N/A 3.15 in | Inside Ring Width N/A 1.34 in |
HLW205-15 | N/A 6250 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 3140 lb | Speed [Max] N/A 6250 rpm | Outside Diameter N/A 3.15 in | Inside Ring Width N/A 1.34 in |
HLW205-16 | N/A 6250 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 3140 lb | Speed [Max] N/A 6250 rpm | Outside Diameter N/A 3.15 in | Inside Ring Width N/A 1.34 in |
HLW206-30MM | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 18920 kN | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 85 mm | Inside Ring Width N/A 41.2 mm |
HLW206-18 | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 4300 lb | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 3.35 in | Inside Ring Width N/A 1.62 in |
HLW206-19 | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 4300 lb | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 3.35 in | Inside Ring Width N/A 1.62 in |
HLW206-20 | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 4300 lb | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 3.35 in | Inside Ring Width N/A 1.62 in |
HLW207-35MM | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 25430 kN | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 90 mm | Inside Ring Width N/A 44.4 mm |
HLW207-20 | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 5780 lb | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 3.54 in | Inside Ring Width N/A 1.75 in |
HLW207-22 | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 5780 lb | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 3.54 in | Inside Ring Width N/A 1.75 in |
HLW207-23 | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 5780 lb | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 3.54 in | Inside Ring Width N/A 1.75 in |
HLW208-40MM | N/A 4000 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 32030 kN | Speed [Max] N/A 4000 rpm | Outside Diameter N/A 100 mm | Inside Ring Width N/A 49.7 mm |
HLW208-24 | N/A 4000 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7280 lb | Speed [Max] N/A 4000 rpm | Outside Diameter N/A 3.94 in | Inside Ring Width N/A 1.96 in |
HLW209-45MM | N/A 3700 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 32500 kN | Speed [Max] N/A 3700 rpm | Outside Diameter N/A 110 mm | Inside Ring Width N/A 49.7 mm |
HLW209-26 | N/A 3700 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7390 lb | Speed [Max] N/A 3700 rpm | Outside Diameter N/A 4.33 in | Inside Ring Width N/A 1.96 in |
HLW209-27 | N/A 3700 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7390 lb | Speed [Max] N/A 3700 rpm | Outside Diameter N/A 4.33 in | Inside Ring Width N/A 1.96 in |
HLW209-28 | N/A 3700 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7390 lb | Speed [Max] N/A 3700 rpm | Outside Diameter N/A 4.33 in | Inside Ring Width N/A 1.96 in |
HLW210-50MM | N/A 3400 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 35000 kN | Speed [Max] N/A 3400 rpm | Outside Diameter N/A 120 mm | Inside Ring Width N/A 50.2 mm |
HLW210-30 | N/A 3400 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7900 lb | Speed [Max] N/A 3400 rpm | Outside Diameter N/A 4.72 in | Inside Ring Width N/A 1.98 in |
HLW210-31 | N/A 3400 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7900 lb | Speed [Max] N/A 3400 rpm | Outside Diameter N/A 4.72 in | Inside Ring Width N/A 1.98 in |
HLW210-32 | N/A 3400 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7900 lb | Speed [Max] N/A 3400 rpm | Outside Diameter N/A 4.72 in | Inside Ring Width N/A 1.98 in |
HLW211-55MM | N/A 3100 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 43030 kN | Speed [Max] N/A 3100 rpm | Outside Diameter N/A 125 mm | Inside Ring Width N/A 55.4 mm |