COMPANY HEADER
Terms
Request Information
Cylindrical Units, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

Cylindrical Bearing

Material

Cast Iron Housing

Housing Number

HLW207

Type: EURO/PTI

PTI

Grease Type

NLGI #2

Grease Fitting

M6

Static Load Rating

3440 lb

Dynamic Load Rating

5780 lb

Locking Device

Eccentric Collar

Component 1

HC207-22

Component 2

HLW207

Associated Industries

Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

Mounted Ball Bearings

Speed [Max]

4500 rpm

Short Description

HLW 200 PTI Series

Weight

1.1 lb

Dimension

Outside Diameter

3.54 in

Bore Size

1.375 in

Inside Ring Width

1.75 in

Housing Thickness

1.1 in

Length between Center Outer Race to Back of Housing

0.55 in