Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
---|---|---|---|---|---|
U006-30MM | N/A 13070 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Eccentric Collar | Static Load Rating N/A 8180 lb | Speed [Max] N/A 16000 rpm | Length between Center Outer Race to Front of Bearing N/A 5 mm |
K000-10MM | N/A 4550 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1940 lb | Speed [Max] N/A 32000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K001-12MM | N/A 5030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2370 lb | Speed [Max] N/A 26000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K002-15MM | N/A 5520 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1975 lb | Speed [Max] N/A 24000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K003-17MM | N/A 5910 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2280 lb | Speed [Max] N/A 23000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K004-20MM | N/A 6500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5000 lb | Speed [Max] N/A 21000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K004-12 | N/A 6500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5000 lb | Speed [Max] N/A 21000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K005-25MM | N/A 9970 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5760 lb | Speed [Max] N/A 19000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K005-16 | N/A 9970 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5760 lb | Speed [Max] N/A 19000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K006-30MM | N/A 13070 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8180 lb | Speed [Max] N/A 16000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K000-10MM-CR | N/A 4550 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1940 lb | Speed [Max] N/A 32000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K001-12MM-CR | N/A 5030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2370 lb | Speed [Max] N/A 26000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K002-15MM-CR | N/A 5520 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1975 lb | Speed [Max] N/A 24000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K003-17MM-CR | N/A 5910 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2280 lb | Speed [Max] N/A 23000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K004-20MM-CR | N/A 6500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5000 lb | Speed [Max] N/A 21000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K004-12-CR | N/A 6500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5000 lb | Speed [Max] N/A 21000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K005-25MM-CR | N/A 9970 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5760 lb | Speed [Max] N/A 19000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K005-16-CR | N/A 9970 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5760 lb | Speed [Max] N/A 19000 rpm | Length between Center Outer Race to Front of Bearing N/A |
K006-30MM-CR | N/A 13070 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8180 lb | Speed [Max] N/A 16000 rpm | Length between Center Outer Race to Front of Bearing N/A |
SER201-12MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6600 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 19.5 mm |
SER202-15MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6600 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 19.5 mm |
SER203-17MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6600 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 19.5 mm |
SER201-8 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |
SER202-10 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |
SER203-11 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |