Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Bearing Steel 100CR6 |
Locking Device |
N/A Set Screw |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 9970 lb |
Static Load Rating |
N/A 5760 lb |
Speed [Max] |
N/A 19000 rpm |
Short Description |
N/A K000 PTI Series |
Weight |
N/A 0.1 lb |
Set Screw Size |
N/A M5 x 0.50 mm |
Length between Center Outer Race to Back of Bearing |
N/A 6 in |
Distance from Front of Bearing to Center of Set Screw |
N/A 4.5 in |
Bore Size |
N/A 1 in |
Inside Ring Width |
N/A 22.5 in |
Outer Race Width |
N/A 12 in |
Inner Race Outer Diameter |
N/A 31.7 in |
Outer Diameter of Outer Race |
N/A 47 in |
Length Through Bore |
N/A 22.5 mm22.5 in |