Type |
N/A Mounting Ball Bearing Insert |
Style |
N/A Insert Bearing |
Material |
N/A Stainless Steel 440C |
Locking Device |
N/A Set Screw |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Associated Industries |
N/A Food, Aggregate, Automotive, Textile, Air Handling |
Dynamic Load Rating |
N/A 13070 lb |
Static Load Rating |
N/A 8180 lb |
Speed [Max] |
N/A 16000 rpm |
Short Description |
N/A K000 PTI Series |
Weight |
N/A 0.16 lb |
Set Screw Size |
N/A M5 x 0.50 mm |
Length between Center Outer Race to Back of Bearing |
N/A 6.5 mm |
Distance from Front of Bearing to Center of Set Screw |
N/A 5 mm |
Bore Size |
N/A 30 mm |
Inside Ring Width |
N/A 24.5 mm |
Outer Race Width |
N/A 13 mm |
Inner Race Outer Diameter |
N/A 38 mm |
Outer Diameter of Outer Race |
N/A 55 mm |
Length Through Bore |
N/A 24.5 mm |