Item # |
Item Name |
Locking Device |
Housing Material |
Total Length |
Bore Size |
---|---|---|---|---|---|
FB201-12UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 12 mm |
FB202-15UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 15 mm |
FB203-17UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 17 mm |
FB201-8U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 0.5 in |
FB202-10U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 0.625 in |
FB203-11U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 0.6875 in |
FB204-20UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 20 mm |
FB204-12U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.25 in108 mm | Bore Size N/A 0.75 in |
FB205-25UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.76 in121 mm | Bore Size N/A 25 mm |
FB205-14U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.76 in121 mm | Bore Size N/A 0.875 in |
FB205-15U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.76 in121 mm | Bore Size N/A 0.9375 in |
FB205-16U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 4.76 in121 mm | Bore Size N/A 1 in |
FB206-30UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 5.39 in137 mm | Bore Size N/A 30 mm |
FB206-18U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 5.39 in137 mm | Bore Size N/A 1.125 in |
FB206-19U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 5.39 in137 mm | Bore Size N/A 1.1875 in |
FB206-20U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 5.39 in137 mm | Bore Size N/A 1.25 in |
FB207-35UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.14 in156 mm | Bore Size N/A 35 mm |
FB207-20U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.14 in156 mm | Bore Size N/A 1.25 in |
FB207-22U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.14 in156 mm | Bore Size N/A 1.375 in |
FB207-23U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.14 in156 mm | Bore Size N/A 1.4375 in |
FB208-40UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.46 in164 mm | Bore Size N/A 40 mm |
FB208-24U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.46 in164 mm | Bore Size N/A 1.5 in |
FB209-45UMM | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.85 in174 mm | Bore Size N/A 45 mm |
FB209-26U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.85 in174 mm | Bore Size N/A 1.625 in |
FB209-27U | N/A 3-Bolt Flanged Bracket FB 200 Silver Series | Locking Device N/A Set Screw Lock | Housing Material N/A Cast Iron | Total Length N/A 6.85 in174 mm | Bore Size N/A 1.6875 in |