COMPANY HEADER
Terms
Request Information
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

3-Bolt Flanged Bracket

Bearing Type

Mounted Ball Bearings

Locking Device

Set Screw Lock

Housing Material

Cast Iron

Lubrication Type

RELUBRICATABLE

Dimension

Total Length

5.39 in137 mm

Total Width

3.27 in83 mm

Bore Size

1.125 in

Inside Ring Width

1.62 in41.2 mm

Upper Bolt Hole Spacing

1.875 in47.6 mm

Upper Bolt Hole To Lower

1.25 in31.8 mm