COMPANY HEADER
Terms
All Stainless Steel.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 

Item #

d - Shaft Dia.

W - Dimension

B - Dimension

D - Dimension

L - Dimension

S - Dimension

N/A 0.5 in N/A 4 1/4 in108 mm N/A 2 1/2 in64 mm N/A 2 3/8 in60 mm N/A 1 in25 mm N/A 25/64 in9.9 mm
N/A 0.625 in N/A 4 1/4 in108 mm N/A 2 1/2 in64 mm N/A 2 3/8 in60 mm N/A 1 in25 mm N/A 25/64 in9.9 mm
N/A 0.75 in N/A 4 1/4 in108 mm N/A 2 1/2 in64 mm N/A 2 3/8 in60 mm N/A 1 in25 mm N/A 25/64 in9.9 mm
N/A 20 mm N/A 4 1/4 in108 mm N/A 2 1/2 in64 mm N/A 2 3/8 in60 mm N/A 1 in25 mm N/A 25/64 in9.9 mm
N/A 0.875 in N/A 4 3/4 in121 mm N/A 2 3/4 in70 mm N/A 2 1/2 in64 mm N/A 1 1/8 in29 mm N/A 25/64 in9.9 mm
N/A 25 mm N/A 4 3/4 in121 mm N/A 2 3/4 in70 mm N/A 2 1/2 in64 mm N/A 1 1/8 in29 mm N/A 25/64 in9.9 mm
N/A 1 in N/A 4 3/4 in121 mm N/A 2 3/4 in70 mm N/A 2 1/2 in64 mm N/A 1 1/8 in29 mm N/A 25/64 in9.9 mm
N/A 1.125 in N/A 5 3/8 in137 mm N/A 3 1/4 in83 mm N/A 2 3/4 in70 mm N/A 1 1/4 in32 mm N/A 25/64 in9.9 mm
N/A 30 mm N/A 5 3/8 in137 mm N/A 3 1/4 in83 mm N/A 2 3/4 in70 mm N/A 1 1/4 in32 mm N/A 25/64 in9.9 mm
N/A 1.1875 in N/A 5 3/8 in137 mm N/A 3 1/4 in83 mm N/A 2 3/4 in70 mm N/A 1 1/4 in32 mm N/A 25/64 in9.9 mm
N/A 1.25 in N/A 5 3/8 in137 mm N/A 3 1/4 in83 mm N/A 2 3/4 in70 mm N/A 1 1/4 in32 mm N/A 25/64 in9.9 mm
N/A 1.25 in N/A 6 1/8 in156 mm N/A 3.75 in95 mm N/A 3 1/4 in83 mm N/A 1 7/16 in37 mm N/A 17/32 in13.1 mm
N/A 1 5/16 in N/A 6 1/8 in156 mm N/A 3.75 in95 mm N/A 3 1/4 in83 mm N/A 1 7/16 in37 mm N/A 17/32 in13.1 mm
N/A 1.375 in N/A 6 1/8 in156 mm N/A 3.75 in95 mm N/A 3 1/4 in83 mm N/A 1 7/16 in37 mm N/A 17/32 in13.1 mm
N/A 35 mm N/A 6 1/8 in156 mm N/A 3.75 in95 mm N/A 3 1/4 in83 mm N/A 1 7/16 in37 mm N/A 17/32 in13.1 mm
N/A 1.4375 in N/A 6 1/8 in156 mm N/A 3.75 in95 mm N/A 3 1/4 in83 mm N/A 1 7/16 in37 mm N/A 17/32 in13.1 mm
N/A 1.9375 in N/A 7 1/2 in191 mm N/A 4 5/8 in118 mm N/A 4 in102 mm N/A 1 1/2 in38 mm N/A 33/64 in13.1 mm
N/A 50 mm N/A 7 1/2 in191 mm N/A 4 5/8 in118 mm N/A 4 in102 mm N/A 1 1/2 in38 mm N/A 33/64 in13.1 mm
N/A 2 in N/A 7 1/2 in191 mm N/A 4 5/8 in118 mm N/A 4 in102 mm N/A 1 1/2 in38 mm N/A 33/64 in13.1 mm
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1